創新思維
創新是特瑞堡的核心價值之一,我們在所做的一切事情中積極加入創新的思維。
我們不斷開拓、創造競爭的優勢。我們的目標是每天以一種新的和創造性的方式進行不同的思考,重點關注不僅包括產品和功能,還包括流程、應用和服務的創新。
在特瑞堡,我們的創新專注於與客戶的密切合作,並滿足客戶不斷變化的需求來建立解決方案和應用。明日的工程解決方案展示了特瑞堡密封系統的創新實踐!
在特瑞堡,我們的創新專注於與客戶的密切合作,並滿足客戶不斷變化的需求來建立解決方案和應用。明日的工程解決方案展示了特瑞堡密封系統的創新實踐!
-
Rubore® WasherProtect Sensitive Electrical ComponentsOur Rubore® Washer offers virtually leak-free sealing protection along screws to safe.guard critical electric systems
-
Orkot® C620Composite bearings for demanding high-load applicationsOrkot® C620 pushes the boundaries of composite technology. It has been specifically designed and developed to meet the demands of high-load applications across all market sectors, including Energy, Off-Highway and Industrial.
-
BioPharmaPro™Accelerate the Advancement of Life-Changing TherapiesTrelleborg Healthcare & Medical supports biopharmaceutical companies with its BioPharmaPro™ line to improve patient quality of life with safe, effective, and timely, biological therapeutics.
-
Turcon® VL Seal® IIExtend the lifetime of hydraulic aircraft systems nowThe revolutionary Turcon® VL Seal® II offers high-performance sealing in actuators in flight controls and landing gear shock absorbers.
-
H<sub>2</sub>Pro™ ZLT & EBT25Accelerate Innovation for Sustainable TechnologySpecially engineered materials for challenging hydrogen applications.
-
Nexus Face SealEffective sealing for low-speed rotating applications in construction and tunnelling equipment.Nexus Face Seal is an alternative to Mechanical Face Seals that provides extended service life.
-
Isolast® PureFab™ FFKMMaximize system uptime of advanced semiconductor processes nowSpecially engineered for critical semiconductor applications, Isolast® PureFab™ materials offer the ultimate, high purity plasma sealing performance.
-
Forsheda® V-RingUnique design for superior contaminant exclusionEffective sealing is critical to protect rotary systems from external contaminants and ensure long-lasting, efficient performance.
-
HMF FlatSeal™Boost Flat Surface Sealing Performance NowOur comprehensive portfolio of best-in-class flat gaskets is designed to meet all flat sealing needs. These high performance materials are suitable for the widest range of temperatures and pressures and are compatible with virtually all chemicals.
-
FoodPro® EPDMsEnsure safe sealing in food processing nowSpecially engineered for use in food and beverage processing applications, FoodPro® EPDMs are compliant with the most comprehensive global food contact material regulations.
-
D-SealCombined sealing and damping for critical truck engine and transmission applicationsDual-function sealing and damping solution that offers a more effective alternative to O-Rings.
Accelerate Innovation for Sustainable Technology
保護敏感的電子元件
加速改變生活療法的進步
適用於建築工程和隧道工程設備中低速旋轉應用的密封件。
關鍵卡車發動機和變速箱應用的組合式密封件和阻尼
發現極端壓力下的高完整性密封
整合式的工程一體解決方案
確保食品加工中的安全密封
共同合作以更快地將產品推向市場
優化動態的鍍鉻應用
新型導電 PTFE 材料
通過充分理解您的數據來完成預測性維護
透過納米級處理減少摩擦
節能無摩擦
提升旋翼飛機的性能
獨特的應用需要獨特的解決方案
創新的包裝和維修包解決方案
在液壓應用中無與倫比的性能
延長重型應用的使用壽命