标准弹性体密封件
我们的适用于卫生健康应用的标准弹性体密封件产品线不仅包括用途广泛的O-形圈,还有专用于管接头的法兰垫片,同时我们的FlexiMold™ 专利技术使我们能生产几乎无限尺寸的巨型密封件。
标准的O形圈满足极富挑战的工业需求
对于静态和缓慢动态工况来说,O-形圈是最常使用的密封件,并且特瑞堡密封系统公司实际上能够提供任何规格。所有的国际标准, 例如A S 5 6 8 B 、DIN3771、BS 1806/ BS 4518、J I SB2401、NFT47-501、SMS 1586和ISO 3601,符合标准的产品都能供货。还有定制尺寸的密封件产品。我们的低成本高效,系列广泛的专用弹性体意味着我们的O-形圈材料能够与应用工况的特定的要求相匹配。
点击此处了解更多有关O形圈的信息
Dynamic Linear Seals
除了上述密封件,我们的流体密封产品线还包括下列的品种: Rimseal, L-Cup®, U-Cup , VL-Seal, Double-Delta® , AQ Seal®和 Wynseal®.
Turcon® MF: 无菌用途的理想材料
所有的流体密封件都可以采用Turcon® MF材料来制造,这种材料是专门研制用于无菌用途的。它们的配方符合所有国际上主要的规范认证, 并且具有几乎全能的化学相容性,这使得上述产品的结构形状在生物加工、食品、饮料和药品的应用工况中得到充分利用。
有关 Turcon® MF 的更多资料
Scrapers
The Zurcon® Scraper ASW is single-acting and available machined in white Polyurethane. Mounted front flush there is no annular depression, preventing collection of pharmaceutical powder or food particles. When the rod is removed it can, if necessary, be disassembled for cleaning and reassembled easily.
动态旋转密封件
Turcon® MF: 无菌应用的理想材料
所有的流体密封件都可以采用Turcon® MF材料来制造,这种材料是专门研制用于无菌用途的。它们的配方符合所有国际上主要的规范认证, 并且具有几乎全能的化学相容
性,这使得上述产品的结构形状在生物加工、食品、饮料和药品的应用工况中得到充分利用。
了解更多有关 Turcon® MF
定制密封件
Coating Technology
Elastomers have a high coefficient of friction. This means they tend to stick, either to each other during automated assembly, or to mating surfaces when inserted into a housing. Coating technology improves the friction characteristics of elastomer seals, enhances wear resistance, lowers insertion forces and, thereby, supports sealing in some dynamic applications.
Ideal for automated assembly
The coating is suited for all kinds of elastomer seals, depending on their shape and size, and does not affect the seal’s natural elasticity. Its reduced friction makes it ideal in automated assembly processes. Suited for both static and low-level dynamic applications, with infrequent movement and short stroke rate, it retains its properties in repeated insertion and dismantling processes.
Applications:
- Plug-in couplings or quick-release couplings
- Seals inside valves
- Any kind of automated or manual assembly
Trelleborg Sealing Solutions Seal-Glide® Medical coating technology is suitable for use in food contact applications. Seal-Glide® characteristics are:
- Reduces assembly forces
- Prevents parts from sticking together
- Improves automatic supply
- Extends the use in dynamic applications
- Extends service life due to better wear properties and increased assembly safety
- Highly chemical resistant
- Products can be sterilized (SIP/CIP)
- Compliant with FDA 175.300 and Reg (EC) 1935/2004
FlexCoat™ FF coating for food contact applications
Trelleborg Sealing Solutions FF coating is the ideal surface treatment for food and beverage processing. Its characteristics are:
- Compliant with FDA 178.3570 (Lubricants with incidental food contact) and Reg (EC) 1935/2004
- Water based, solvent-free and transparent
- Operating temperature of -40ºC / -40ºF to 150ºC / 302ºF