contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Wills Rings® O are metal O-Rings for static face-sealing applications that
give reliable performance over a large temperature range for gases and
liquids. Extreme high pressures and vacuums can be sealed with Wills
Rings® O giving long life and excellent corrosion resistance. Available as
pressure-filled, pressure-actuated, non-pressurized and solid seals, in
mild and stainless steel, copper and Inconel® 600 materials.
Technical drawing
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs