Turcon® Variseal® HF | Static Seals | Trelleborg

Turcon® Variseal® HF
A single-acting sealing element comprised of a U-shaped Turcon® ring and a coiled metallic energizing spring. The seal has a high specific sealing force and gives gas-tight sealing even at low temperatures. Resistant to most liquids and chemicals it has unlimited shelf life. Used for radial static or slightly dynamic applications, the seal is available in versions for cryogenic service.
Turcon® Variseal® HF
Technical Drawing

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting