Elastomeric Dualseal | Static Seal | Trelleborg Sealing Solutions

Elastomeric Dualseal
Developed to address fluid power industry requirements, the Elastomeric Dualseal is a one-piece alternative to O-Rings and Back-up Rings for static sealing. As a single component, it can easily retrofit existing standard ISO 3601-1/AS 568 O-Ring groove sizes and provides improved performance in most applications.

Technical Details 

  • Reciprocating
  • Oscillating
  • Rotary
  • Helix
  • Static
  • Single acting
  • Double acting