contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
The Turcon® Roto Glyd Ring® II is a double-acting, bi-directional seal for
demanding applications. In rotary applications, the Turcon® Roto Glyd
Ring® II offers outstanding stability in the gland hardware. It consists of
a permanently bonded elastomer energizer and a PTFE-based seal ring
to form a one-piece bonded construction that gives increased service life
by preventing the seal's PTFE-based sealing ring from spinning with the
shaft against the elastomer energizer.
Technical drawing
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs