Hydraulic Scrapers, Hydraulic Wipers For Hydraulic Cylinders | Trelleborg

Hydraulic Scrapers / Wipers For Hydraulic Cylinders

Scrapers or Wipers are installed in the sealing configurations of hydraulic cylinders to scrape dirt, foreign particles, chips or moisture from the piston rods as they retract into the system. A hydraulic wiper or scraper prevents contamination of the hydraulic medium that could damage wear rings, seals and other components.
 
Trelleborg Sealing Solutions offers a wide range of hydraulic scrapers and wipers in metal, elastomer, Turcon® Polytetrafluoroethylene (PTFE) based material or Zurcon® polyurethane. These include the Turcon® Excluder®, which is the Trelleborg Sealing Solutions proprietary design of double-acting hydraulic scraper
 
Specially engineered for hydraulic cylinder applications, Turcon® and Zurcon® materials demonstrate excellent low-friction properties providing exceptional resistance to wear.
 
We also offer an e-Learning program on sealing technology.
Check out our introductory lesson on hydraulic seals:

Hydraulic Seals Catalog

(Metric)  

Download (pdf)

Hydraulic Seals Catalog

(Inch)  

Download (pdf)

Product Range Catalog

 

Download (pdf)