Trelleborg Sealing Solutions offers a wide range of hydraulic rod seals that provide the ultimate in protection from ingress of media. This includes O-Ring energized Polytetrafluoroethylene (PTFE) seals, polyurethane (PU) U-Cups, and many more. Our proprietary rod seal designs meet users’ requirements for low friction, compact form and simple installation
A
hydraulic rod seal is usually manufactured in our
Turcon® PTFE based material or Zurcon® polyurethane. Specially engineered for fluid power applications, these compounds provide exceptional resistance to wear and outstanding extrusion properties. Options are available that are compatible with virtually all media, they demonstrate unrivalled temperature performance.