Asymmetric Variseal® type seal with spring energized sealing lip and
scraper lip. Suitable for poor lubrication, high speeds or foodstuff
applications (FDA compliant). Very good protection against dirt ingress
and Hi-Clean version available with silicone filled spring cavity prevents
contaminants from being entrapped. A special groove and seal design
allows fast installation either automatically or manually.
Hledáte toto?
Hledáte toto?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs