|
|
 |

 | Extensive Material Range |
 |
 Trelleborg Sealing Solutions is involved in the constant development of materials that meet specific application needs, including the requirements of standards and approvals, specified typically in water handling applications, pharmaceutical manufacturing and food processing. Expertise in elastomeric compounds allows us to offer formulations that can operate in temperatures from cryogenic up to 617°F (325°C) and provide almost universal chemical resistance. Ongoing developments in engineered thermoplastics and polyurethane have yielded some of the most successful materials available.
Our materials portfolio includes over 2,000 formulations, including several which are proprietary:
|
 |
 | HiMod® |
 |
A range of high-modulus, high-performance thermoplastics. Grades are available to optimize performance in structural, chemical, electrical and high-performance sealing and bearing applications.
Characteristics:
- Long wear life
- Low frictional properties
- Self lubricating
- Low maintenance
- High strength to weight ratio
- Light weight
- Low noise performance
- Outstanding chemical resistance
- Temperature range from cryogenic to +600°F
|
 |
 | Isolast® |
 |
A high-temperature perfluoroelastomer providing advanced sealing in the most hostile of chemical and processing environments. New materials extend temperature capability to over 572°F and offer the best chemical resistance of any high-temperature elastomer. An FDA-compliant option is also available.
Characteristics:
- Outstanding chemical resistance
- A wide temperature range from
- Very low outgassing at high temperatures and in vacuum applications
- Exceptional hysteresis properties ensuring high elasticity and dynamic recovery
- Excellent compression set
|
 |
 | Orkot® |
 |
A range of thermoset composite bearing materials incorporating advanced polymer technologies, these are made from technical fabrics impregnated with thermosetting resins, evenly dispersed solid lubricants and further additives. This ensures that the optimum solution is reached to satisfy many engineering applications.
Characteristics:
- Low coefficient of friction
- High load capacity
- Good chemical resistance
- Operates in fresh or salt water without lubrication
- Damping of vibration
- Accommodation of shaft misalignment
- Ease of machining
- Fitting by pressing, freezing, adhesives and mechanical methods
- Dimensional stability
- Reduced thermal softening and minimal creep
- Does not encourage galvanic corrosion
- Asbestos-free, no environmentally hazardous or toxic substances
|
 |
 | Turcite® |
 |
A full range of high-performance engineered thermoplastic compounds for use as plain, linear and wear-ring bearing elements.
Characteristics:
- Very low friction for reduced power loss
- No stick-slip for positional accuracy / control
- Good specific bearing loads
- Low wear for long life
- Excellent chemical resistance / fluid compatibility
- Unlimited shelf life
- Absorbs vibration during machining
|
 |
 | Turcon® |
 |
A full range of high-performance engineered thermoplastic compounds developed for use in a wide range of sealing elements
Characteristics:
- Very low friction to reduce power loss
- No stick-slip for positional accuracy and control
- Low wear for long life
- Excellent chemical resistance / fluid compatibility
|
 |
 | Zurcon® |
 |
A range of high-performance polymers developed for specific duties and services for sealing applications. The material is available in a wide range of compounds, additives and hardnesses to optimize compatibility and performance of sealing elements with the ever-increasing range of industrial fluid media. Of specific interest is the Zurcon® range of injection and cast molded polyurethanes designed to meet the rigorous demands of hydraulic and pneumatic sealing systems.
Characteristics:
- High mechanical strength
- Wear and tear resistance
- Long life
- Wide temperature range
- Very low compression set
- Fluid compatibility
|
 |
|
 |
|
|