Latest Innovations

  • Rubore® Washer
    Protect Sensitive Electrical Components
    Our Rubore® Washer offers virtually leak-free sealing protection along screws to safe.guard critical electric systems
    01_RWasher_2024_Latest Innovations 800x450
  • Background Image
    Orkot® C620
    Composite bearings for demanding high-load applications
    Orkot® C620 pushes the boundaries of composite technology. It has been specifically designed and developed to meet the demands of high-load applications across all market sectors, including Energy, Off-Highway and Industrial.
  • Background Image
    BioPharmaPro™
    Accelerate the Advancement of Life-Changing Therapies
    Trelleborg Healthcare & Medical supports biopharmaceutical companies with its BioPharmaPro™ line to improve patient quality of life with safe, effective, and timely, biological therapeutics.
  • Background Image
    Turcon® VL Seal® II
    Extend the lifetime of hydraulic aircraft systems now
    The revolutionary Turcon® VL Seal® II offers high-performance sealing in actuators in flight controls and landing gear shock absorbers.
  • Background Image
    H<sub>2</sub>Pro™ ZLT & EBT25
    Accelerate Innovation for Sustainable Technology
    Specially engineered materials for challenging hydrogen applications.
  • Background Image
    Nexus Face Seal
    Effective sealing for low-speed rotating applications in construction and tunnelling equipment.
    Nexus Face Seal is an alternative to Mechanical Face Seals that provides extended service life.
  • Background Image
    Isolast® PureFab™ FFKM
    Maximize system uptime of advanced semiconductor processes now
    Specially engineered for critical semiconductor applications, Isolast® PureFab™ materials offer the ultimate, high purity plasma sealing performance.
  • Background Image
    Forsheda® V-Ring
    Unique design for superior contaminant exclusion
    Effective sealing is critical to protect rotary systems from external contaminants and ensure long-lasting, efficient performance.
  • Background Image
    HMF FlatSeal™
    Boost Flat Surface Sealing Performance Now
    Our comprehensive portfolio of best-in-class flat gaskets is designed to meet all flat sealing needs. These high performance materials are suitable for the widest range of temperatures and pressures and are compatible with virtually all chemicals.
  • Background Image
    FoodPro® EPDMs
    Ensure safe sealing in food processing now
    Specially engineered for use in food and beverage processing applications, FoodPro® EPDMs are compliant with the most comprehensive global food contact material regulations.
  • Background Image
    D-Seal
    Combined sealing and damping for critical truck engine and transmission applications
    Dual-function sealing and damping solution that offers a more effective alternative to O-Rings.

Advanced  Trelleborg H2Pro Hydrogen Sealing Materials
H<sub>2</sub>Pro™ Materials
Accelerate Innovation for Sustainable Technology
turcon_vl_seal_ii_web-page_banner
Turcon® VL Seal® II
01_RWasher_2024_Latest Innovations 800x450
Rubore® Washer
Protect Sensitive Electrical Components 
Orkot® C620
Orkot® C620
Orkot® C620 pushes the boundaries of composite technology...
01_BioPharmaPro_Latest Innovations 800x450
BioPharmaPro™

Accelerate the Advancement of Life-Changing Therapies

Advanced  Trelleborg H2Pro Hydrogen Sealing Materials
H<sub>2</sub>Pro™ ZLT & EBT25
Accelerate Innovation for Sustainable Technology
HMF FlatSeal|Trelleborg Sealing Solutions
HMF FlatSeal™
Boost Flat Surface Sealing Performance Now
Nexus Face Seal for Construction and Tunnelling Equipment from Trelleborg Sealing Solutions
Nexus Face Seal
Effective sealing for low-speed rotating applications in construction and tunnelling equipment
01_V-Ring_Latest Innovations 800x450
Forsheda® V-Ring
Unique design for superior contaminant exclusion
Isolast PureFab FFKM for Semiconductor Sealing Applications
Isolast Purefab FFKM

Maximize system uptime of advanced semiconductor processes

 Gaskets and manway lid gaskets for Chemical Transportation
Chemical Transportation Gaskets
Trelleborg D-Seal, Combined sealing and damping for critical truck engine
D-Seal
Combined sealing and damping for critical truck engine & transmission applications
01_FoodPro_Latest Innovations 800x450
FoodPro® EPDMs
Ensure safe sealing in food processing now
01_ACB_Latest Innovations 800x450
HiMod® Advanced Composite Bearings
Strong and light thermoplastic composites bearings for demanding environments 
Banner
Engineered Polymer Solutions
Your partner to develop advanced thermoplastic solutions
01_XploR_Latest Innovations_800x450
XploR™ S-Seal & XploR™ FS-Seal

Discover high integrity sealing under extreme pressure

Multicomponent Technology
Multicomponent Technology
Engineered one-piece solutions for integrated integrity
Engineered FFKM Seals and high-performance perfluoroelastomers
Advanced Isolast® Capabilities
Engineered FFKM solutions for the most demanding operating conditions
Cast_Latest Innovations
iCast™ LSR
Isolast® K-Fab™ Flange Seal
Isolast® K-Fab™ flange seal
 Engineered for critical subfab applications.
Rapid Development Center
Innovation Center
Partnering to bring products to market faster
Counter-Surfaces
Counter Surfaces

Optimize dynamic chrome plated applications

Turcon® MC1 & MC2
Turcon® MC1 & MC2
New electrically conductive PTFE materials
Cognitive Sealing
Cognitive Sealing
Get the most out of your data with predictive maintenance
SealGlide_Visual_800x400
Seal-Glide®

Reduce friction with nanoscale treatments

HiSpin® for eMobility

Boost your ride with next-generation e-axle sealing

Turcon® Roto L
Turcon® Roto L

Energy saving with no friction

HiSpin® Seals for Aerospace
HiSpin® for Aerospace

Boost the performance of rotary wing aircraft

Engineered molded parts
Engineered molded parts
Cutsomized packaging
Customized Packaging
Turcon® M12 A new Generation Hydraulic Seals
Turcon® M12

Unrivalled performance in hydraulic applications

Cassette Seal
Cassette Seal CSL 1500
Guinness World Record
uht
Ultra High Temp Seals
Zurcon Glyd Ring D
Zurcon® Glyd Ring® D