What would you like to do?

Print Close

Rotary Seals / Shaft Seals

Rotary Seals / Shaft Seals

Radial Oil Seal

Radial oil seals are designed for sealing shafts and spindles. Providing long-lasting sealing efficiency, they consist of a rubber sealing lip, metal case and a spiralled tensioning spring. Available with or without external dust lip, they are self-retained in an open groove to ISO 6194 and DIN 3760. Versions come without the spring for grease applications, for use as a scraper or for helical movement.

To search for available articles, please use the Electronic Catalog:
E-Catalog metric

Reciprocating - not active Oscillating - active Rotary - active Helix - active Static - not active Single acting - active Double acting - active

Technical details

Ø RangeStatic PressureTemp RangeVelocity
4 - 1,800 mm1 MPa-40°C +200°C30 m/s
0.157 in –
71 in
145 psi-40°F +390°F100 ft/s

Catalogs

Rotary Seals

Click to open

Rotary Seals

(English) PDF 4543KB

旋转密封

(CN Simplified) PDF 8831KB

Těsnění rotačních pohybů

(Czech) PDF 2135KB

Rotationsdichtungen

(Deutsch) PDF 5918KB

ロータリーシール

(Japanese) PDF 2846KB

Uszczelnienia ruchu obrotowego

(Polish) PDF 9548KB

Juntas Rotativas

(Español) PDF 3376KB

CAD Downloads

Only for registered members Login Register here

Follow us