What would you like to do?

Print Close

Pneumatic Seals

Pneumatic Seals

Pneumatic Seals - Rod, Piston, Static and Compact Seals

Trelleborg Sealing Solutions supplies a number of seals, wear rings and scrapers / wipers specifically engineered for pneumatic applications, where cylinders and valves are actuated by air. Pneumatic seals operate in dynamic applications, often at high speeds, generally with rotary or reciprocating motions. In addition, where a standard product type is not suitable, custom solutions can be developed.


Use our CAD Service to download seal profiles direct to your CAD drawings


Trelleborg's range of pneumatic seals includes:

  • Pneumatic rod seals
  • Piston seals
  • Rod seal - scraper combinations
  • Static seals
  • Pneumatic scrapers
  • Wear rings and cushioning seals

Any Trelleborg pneumatic seal is manufactured in optimized materials including Zurcon® polyurethane and Turcon® Polytetrafluoroethylene (PTFE) based material . Zurcon® provides exceptional resistance to wear, abrasion and tearing. It also demonstrates outstanding durability, high breaking elongation and excellent elasticity. Turcon® has the advantage of no stick-slip, excellent friction characteristics and high resistance to wear.

Complete Magnet Piston The Complete Magnet Piston fulfills a large number of technical requirements within the pneumatics industry with its doubleacting operation, dynamic sealing capability, guidance feature and mechanical end cushioning.
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - active
Engineered Molded Elastomeric Parts Custom-molded parts and static seals are manufactured to close tolerances in a wide range of engineered materials.
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active Single acting - not active Double acting - not active
Pneumatic Cushioning Seal Cushioning seals provide the end of stroke damping in pneumatic cylinders, eliminating the need for check valves.
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - active Double acting - not active
Pneumatic Glyd Ring® for Pistons and Rods Double acting Glyd Ring® available as piston or rod seal comprising a slipper seal and an energizing O-Ring combined with less installation space required
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - active
Pneumatic Piston Seal The pneumatic product range offers single and double acting seals for piston applications.
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - active Double acting - active
Pneumatic Rod Seal and Rod Seal - Scraper Combination Pneumatic rod seals are available as lip seals and rod seal - scraper combinations for closed and open housings.
Reciprocating - active Oscillating - active Rotary - not active Helix - not active Static - not active Single acting - active Double acting - active
Pneumatic Scraper / Scraper for Guiding Units Two versions of scrapers which snap easily into open or semi-open grooves
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - active Double acting - not active
Pneumatic Wear Rings for Pistons and Rods A complete range of seals and bearings for pneumatics with the most common dimensions for pistons and rods.
Reciprocating - active Oscillating - not active Rotary - active Helix - active Static - not active Single acting - not active Double acting - not active
Rubber-to-Metal and Rubber-to-Plastic Bonded Parts For certain applications custom seals are most suited. As your development partner, Trelleborg Sealing Solutions can work with you to design, develop and supply rubber-metal parts and bonded seals to your requirements.
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active Single acting - active Double acting - not active
Special and Customized Solutions in Polyurethane Polyurethane materials have excellent elastic properties and optimum abrasion resistance, outstanding tensile strength and low compression set.
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - active

Newsletter

Get the latest engineering info in our newsletter... ...here

Catalogs

Pneumatic Seals

Click to open

Pneumatic Seals

(English) PDF 1567KB

气动密封件

(CN Simplified) PDF 6012KB

Pneumatik Dichtungen

(Deutsch) PDF 1465KB

Uszczelnienia pneumatyczne

(Polish) PDF 1292KB

Follow us