Home  
           You are here: Société / Implantations / Amérique    
TSS France
La Division TSS
TSS Mission + Vision
Le Groupe Trelleborg
R & D
Gestion de la Qualité
Capabilités de fabrication
Management
Implantations
 Afrique
 Amérique
 Asie
 Australie
 Europe
 Moyen Orient

Vérifiez notre catalogue électronique. Nouveau et amélioré vous pouvez rechercher des joints par le numéro d'article, les propriétés ou les approbations. Soumettez une demande d'offre en ligne.





 Brazil, Argentina, Paraguay & Uruguay

Trelleborg Sealing Solutions Brazil


Av. Paulista, 475 15° andar
Cj. B, Bela Vista 01311-908
Sao Paulo/SP - Brasil




phone +55 11 3372 4500
fax +55 11 3372 4510
email tssbrazil@trelleborg.com
homepage Homepage


 Canada

Trelleborg Sealing Solutions Canada Inc.


43 Voyager Court North
Etobicoke, Ontario
CA-M9W 4Y2




phone +1 416 213 9444
fax +1 416 213 9462
email tsscanada@trelleborg.com
homepage Homepage


 Mexico

Trelleborg Sealing Solutions Mexico SA de CV


Poniente 146 No 603
Local H1 Bis
Col. Industrial Vallejo
Mexico, DF
CP 02300




phone +52 55 57 19 50 05
fax +52 55 57 19 00 48
email tssmexico@trelleborg.com
homepage Homepage


 Other Central and South American Countries

Trelleborg Sealing Solutions Mexico SA de CV


Poniente 146 No 603
Local H1 Bis
Col. Industrial Vallejo
Mexico, DF
CP 02300




phone +52 55 57 19 50 05
fax +52 55 57 19 00 48
email tssmexico@trelleborg.com
homepage Homepage


 USA East

Trelleborg Sealing Solutions East


Six Tower Bridge
181 Washington Street, Suite 450
Conshohocken, PA 19428
United States




phone +1 610 828 3209
fax +1 610 828 3316
email tssusaeast@trelleborg.com
homepage Homepage


 USA Great Lakes

Trelleborg Sealing Solutions Great Lakes


3400 E. Coliseum Blvd. Ste. 300
Fort Wayne, IN 46805
United States




phone +1 260 482 4050
fax +1 260 482 7496
email tssusagreatlakes@trelleborg.com
homepage Homepage


 USA Midwest

Trelleborg Sealing Solutions Midwest


1102 N. Main Street
Lombard, IL 60148
United States




phone +1 630 268 9915
fax +1 630 268 9914
email tssusamidwest@trelleborg.com
homepage Homepage


 USA Mountain

Trelleborg Sealing Solutions Mountain


2655 W. Midway Blvd. Ste 230
Broomfield, CO 80020
United States




phone +1 303 469 1357
fax +1 303 469 2362
email tssusamountain@trelleborg.com
homepage Homepage


 USA Northern California

Trelleborg Sealing Solutions Northern California


7328 N. Remington Ave.
Fresno, CA 93711
United States




phone +1 559 449 6070
fax +1 559 449 6066
email tssusanorthernca@trelleborg.com
homepage Homepage


 USA Northwest

Trelleborg Sealing Solutions Northwest


10220 SW Greenburg Rd. Suite 571
Portland, OR 97223
United States




phone +1 503 595 6565
fax +1 503 595 0954
email tssusanorthwest@trelleborg.com
homepage Homepage


 USA South

Trelleborg Sealing Solutions South


5264-B International Blvd., Suite 300
North Charleston, SC 29418
United States




phone +1 843 747 7656
fax +1 843 747 7916
email tssusasouth@trelleborg.com
homepage Homepage


 USA Southwest

Trelleborg Sealing Solutions Southwest


10801 Hammerly, #246
Houston, TX 77043
United States




phone +1 713 461 3495
fax +1 713 461 1677
email tssusasouthwest@trelleborg.com
homepage Homepage


 USA West

Trelleborg Sealing Solutions West


3904 Del Amo Boulevard, #805
Torrance, CA 90503
United States




phone +1 310 371 1025
fax +1 310 371 4805
email tssusawest@trelleborg.com
homepage Homepage

 
 
Nom de connection

 

Mot de passe


 
Enregistrement nouvel adhérent
Avantages de l'enregistrement
Mot de passe oublié?