Home  
           You are here: Products / Product Range / Static Seals    
Product Range
 Aerospace
 O-Rings
 Piston Seals
 Rod Seals
 Scrapers
 Wear Rings
 Mechanical face seals
 Pneumatic Seals
 Rotary Seals
 Static Seals
 Custom Components
 Bearings & Bushings
Electronic Catalog
Spare parts shop
Material search
Chemical compatibility
TSS Proprietary Materials
Catalogs & Brochures
Films & Animations


Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.




Back-up Ring (concave)
 


The back-up ring is machined concave on one side to better accommodate the O-Ring and retain shape under high pulsating pressure. Available in cut or uncut designs in PTFE, Turcon® and polymeric materials to ISO 3601, AS 568 B, BS 1806 and BS 4518.


   Application Range

   Reciprocating    Static 
   Installation drawing        Pictures












   Technical Details
Ø Range Static Pressure Temp Range Velocity
from 2.4 mm 250 MPa -200°C +260°C 0.5 m/s
from .095˝ 36250 psi -325°F +500°F 1.6 ft/s
 
Member name

 

Password


 
New member registration
Advantages of registration
Forgotten Password?
Static Seals (English) (PDF 1717K)
静态密封件 (Chinese) (PDF 2315K)
Statická těsnění (Czech) (PDF 1310K)
Statische Dichtungen (German) (PDF 1717K)
Uszczelnienia statyczne (Polish) (PDF 7939K)
Juntas Estáticas (Spanish) (PDF 1405K)