Home  
           You are here: Products / Product Range / Rotary Seals    
Product Range
 Aerospace
 O-Rings
 Piston Seals
 Rod Seals
 Scrapers
 Wear Rings
 Mechanical face seals
 Pneumatic Seals
 Rotary Seals
 Static Seals
 Custom Components
 Bearings & Bushings
Electronic Catalog
Spare parts shop
Material search
Chemical compatibility
TSS Proprietary Materials
Catalogs & Brochures
Films & Animations


Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.




Radial Oil Seal
 


Radial lip seal design for shafts and spindles. Consisting of a rubber sleeve, metal stiffening ring and a spiral tensioning spring. Oil seals provide long lasting sealing efficiency. Available with or without external dust lip, they are self retained in an open groove to ISO 6194 and DIN 3760. Versions available without tensioning spring which can be used as a scraper and for helical movements.


To search for available articles, please use the Electronic Catalog .


   Application Range

    Oscillating Rotary Helix  
   Installation drawing        Pictures












   Technical Details
Ø Range Static Pressure Temp Range Velocity
4 - 1800 mm 1 MPa -40°C +200°C 30 m/s
.150˝ - 70˝ 150 psi -40°F +390°F 100 ft/s
 
Member name

 

Password


 
New member registration
Advantages of registration
Forgotten Password?
Radial Oil Seals Type TRJ/TRL (English) (PDF 359K)
Rotary Seals (English) (PDF 4387K)
径向油封 (Chinese) (PDF 1290K)
旋转密封 (Chinese) (PDF 9404K)
Rotační těsnění (Czech) (PDF 2017K)
Radial Wellendichtring Typ TRJ/TRL (German) (PDF 525K)
Rotationsdichtungen (German) (PDF 5399K)
ロータリーシール (Japanese) (PDF 1111K)
Uszczelnienia ruchu obrotowego (Polish) (PDF 9754K)
Juntas Rotativas (Spanish) (PDF 3371K)