Home  
           You are here: Products / Catalogs & Brochures / Japanese    
Electronic Catalog
Spare parts shop
TSS Proprietary Materials
Catalogs & Brochures
 Chinese
 Czech
 English
 Finnish
 French
 German
 Hungarian
 Italian
 Japanese
 Korean
 Polish
 Portuguese
 Russian
 Spanish
 Swedish
Aerospace Seals
O-Rings
Hydraulic Seals
Hydraulic Piston Seals
Hydraulic Rod Seals
Hydraulic Scrapers
Hydraulic Wear Rings
Mechanical face Seals
Pneumatic Seals
Rotary Seals
Static Seals
Custom Components
Bearings & Bushings
Films & Animations


Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.




Catalogs & Brochures


To download the files, please right-click and select "Save Target As...".


   Brochures
  Product   Language   Size
  Isolast® General Purpose J9440 Japanese PDF 661K
  イソラスト®J9675 Japanese PDF 173K
  バリシール®NW Japanese PDF 174K
  バリシール®ウルトラクリーン Japanese PDF 213K
  会社案内 Japanese PDF 797K
  食品、飲料、製薬、医療用途向けシーリングソリューション Japanese PDF 1469K
   Catalogs
  Product   Language   Size
  V-リング Japanese PDF 3051K
  ウェアリング Japanese PDF 517K
  ザーコン®Lカップ Japanese PDF 630K
  ザーコン®Uカップ RU9 Japanese PDF 430K
  ザーコン®ロトグライドリング®S Japanese PDF 603K
  スクレーパ Japanese PDF 876K
  ターコン®バリシール® Japanese PDF 974K
  ターコン®バリシール®J65P Japanese PDF 414K
  ターコン®バリリップ® PDR Japanese PDF 800K
  ニューマシール Japanese PDF 1073K
  ピストンシール Japanese PDF 1423K
  ロッドシール Japanese PDF 1251K
  ロータリーシール Japanese PDF 1111K
  製品案内 Japanese PDF 1292K
 
Member name

 

Password


 
New member registration
Advantages of registration
Forgotten Password?