Home  
           You are here: Company / Research & Development / Testing / Wiper Test Rig    
Facts
TSS Mission + Vision
Trelleborg Group
Research & Development
 PU Development
 Polymer Laboratory
 PTFE Development
 Product Development
 Testing
 
Wiper Test Rig
  
Automotive Test Rig
  
Deep Temperature Test
  
Oil Seal Endurance Test
  
Rod Seal Test Rig
  
Rotary Seal Test Rig
  
Tensile Test Rig
Quality Management
Manufacturing Capabilities
Worldwide


Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.




Wiper Test Rig

Test stand to determine the capability of scrapers to block dust / dirt that has been applied externally under defined conditions from infiltrating into a hydraulic system. The foreign particles that have intruded into the system are collected in the plexiglass receptacles which may be seen in the center of the illustration. The oil contained in these receptacles is analyzed / examined for these impurities.


wiper test rig
Technical Data

  • ROD DIAMETER 0 - 50 mm
  • ROD VELOCITY 0 - 0.5 mm/s
  • TEST FLUID HLP46 + Arizona Dust
  • PRESSURE 0 - 5 MPa
  • STROKE LENGTH 200 mm
  • ROD DEFLECTION 0 - 0.5 mm
  • OIL TEMPERATURE 25 - 50 °C

Measurable

  • SIZE + AMOUNT OF SAND PARTICLES
  • ROD DEFLECTION
  • PRESSURE

 
Member name

 

Password


 
New member registration
Advantages of registration
Forgotten Password?